Catalog navigation
CAD model selection
Selectable products: 1
Company
MINDMAN
Description
MFCB - Mass Flow Controllers
Bill of material
MFCB-200-6A-A2-A
CODE
MFCB-200-6A-A2-A
MODEL
Model
MFCB
RANGE
Flow Rate Range
200: 200 L/min
PS
Port Size
6A: 1/8
SIGNALS
I/O Signals
A2: 4~20mA + 1~5V + 0~10V + RS485
FLUID
Fluid
A: Air, N2, CO2, Ar
THREAD
Port Thread
Blank: Rc thread
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.

1. Please confirm the accurate product model number before generating the 3D model files.

2. Also check the dimensions and tolerances from our newest catalog first since the profile of the 3D models are simplified for faster generating.

3. If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.

Embedded user actions
0
Edit CAD Formats