Catalog navigation
CAD model selection
Selectable products: 1
Company
MINDMAN
Description
MVMC-210 - Mechanical valve
Bill of material
MVMC-6A-210-3B1-22
MODEL
Model
MVMC
BW
Body width
210
BSS
Bore size
6A:Rc1/8
8A:Rc1/4
WAY
Way
3:3 Way (3 port)
TYPE
Type
B1:body(without button)
R1:roller lever
EB:latching palm button
LB:extended twist button
TB:twist button
PB:mushroom palm button
PP:push button
BS
Button size
22: Ø22
25: Ø25
30: Ø30
PBC
Push button color
Blank
PT
Port thread
Blank:Rc thread
G:G thread
NPT:NPT thread
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.

1. Please confirm the accurate product model number before generating the 3D model files.

2. Also check the dimensions and tolerances from our newest catalog first since the profile of the 3D models are simplified for faster generating.

3. If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.

Embedded user actions
0
Edit CAD Formats