Catalog navigation
CAD model selection
Selectable products: 1
Company
MINDMAN
Description
MEGS - Twin-Guided Electric Actuator (With Motor)
Bill of material
MEGS-16L01-30(0)-BC-CK10015N015
MODEL
Model
MEGS
SIZE
Size
16
BSL
Ball screw lead
L01: 1mm
L02: 2mm
STROKE
Stroke
30
50
mm
POS
Position of stroke
0
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
mm
MP
Motor position
BC: Direct connection
CONTROLLER
Controller: Motor
CK10: SM
CM10: OBM
CM20: BM
AL
Motor+Encoder cable
015: 1.5m
03: 3m
05: 5m
IO
I/O type
N: NPN
IOC
I/O cable length
015: 1.5m
03: 3m
SWITCH
Sensor switch
Blank: Without sensor switch
RDC: 2 wire (Non-contact)
RDCV: 2 wire (Non-contact)
RQC: 3 wire (Non-contact)
RQCV: 3 wire (Non-contact)
WL
Wire length
Blank: Without sensor switch
NSW
Number of sensor switch
Blank: Without sensor switch
A
63
mm
B
62
mm
C
54
mm
D
30
mm
F
16
mm
G
7
mm
H
15
mm
I
5
mm
J
20
mm
K
5
mm
L
24
mm
N
8
mm
P
12
mm
Q
13
mm
R
41.5
mm
S
ø4.3 thru, c'bore ø8×4.5 dp
mm
T
M5×0.8×10 dp
mm
U
28
mm
V
8
mm
E
32.5
mm
WA
24 mm
WB
54.5
mm
WC
42.5
mm
X
28.0
mm
M
91.1
mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.

1. Please confirm the accurate product model number before generating the 3D model files.

2. Also check the dimensions and tolerances from our newest catalog first since the profile of the 3D models are simplified for faster generating.

3. If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.

Embedded user actions
0
Edit CAD Formats