Catalog navigation
CAD model selection
Selectable products: 1
Company
MINDMAN
Description
METI - Electric Slide Actuator
Bill of material
METI-32L01-50-BC-M10
MODEL
Model
METI
SIZE
Size
32
BSLEAD
Ball screw lead
L01: 1 mm
L02: 2 mm
STROKE
Stroke
50
100
MP
Motor position
BC : Direct connection
BA : Turned
MB
Motor brand
M:Mitsubishi/Yaskawa/Delta
P:Panasonic
S:Mindman
B:Mindman
DIMENSIONS
Dimensions
10 : 50/100W servo
CONTROLLER
Controller
N/A
AL
Power + Encoder cable of motor
N/A
IO
I/O type
N/A
IOC
I/O cable length
N/A
SWITCH
Sensor switch
Blank: Without sensor switch
RDC: 2 wire (Non-contact)
RDCV: 2 wire (Non-contact)
RQC: 3 wire (Non-contact)
RQCV: 3 wire (Non-contact)
WL
Wire length
Blank: Without sensor switch
NSW
Number of sensor switch
Blank: Without sensor switch
A
66.5
A1
20
A2
10
B
51
BA
-
C
40
C1
32
C2
24
D
ø5x3.5dp
D1
32
D2
40
E
5x3.5dp
E1
6
F
8
F1
42
F2
5
F3
26
G
6-M5x0.8x5dp
G1
29
G2
16
H
4x4dp
H1
14.5
H2
5
J
ø4x4dp
K
66.3
K1
11.5
K2
1.5
M
M5x0.8x6dp
Q
45
R
ø5x5dp
S
5x5dp
T
42
U
25
V
-
W
-
WA
-
WB
-
WC
-
WD
-
X
-
X1
-
Y
-
L
200
N
5
P
10
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.

1. Please confirm the accurate product model number before generating the 3D model files.

2. Also check the dimensions and tolerances from our newest catalog first since the profile of the 3D models are simplified for faster generating.

3. If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.

Embedded user actions
0
Edit CAD Formats