Catalog navigation
CAD model selection
Selectable products: 1
Company
MINDMAN
Description
MAR300LK - Hand-Held Regulator
Bill of material
MAR300LK-8A
MODEL
Model
MAR300LK
PS
Port Size
8A:1/4
PR
Press Range
Blank:0~1 MPa
15K:0~1.5 MPa
PT
Port Thread
Blank:Rc thread
G:G thread
NPT:NPT thread
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.

1. Please confirm the accurate product model number before generating the 3D model files.

2. Also check the dimensions and tolerances from our newest catalog first since the profile of the 3D models are simplified for faster generating.

3. If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.

Embedded user actions
0
Edit CAD Formats