??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
MINDMAN
Description
MCQV2-TA/TB/TC - Mounting accessory
Bill of material
TA-MCQV2-63
MODEL
Model
MCQV2
u
TYPE
Type
TUBE
Tube I.D.
63
u
mm
A
32
u
mm
E
M16 x 1.5
u
TD
20
u
mm
TF
Without magnet
85.0 mm
TF1
With magnet
0.0 mm
TJ
Without magnet
73.0 mm
TJ1
With magnet
103.0 mm
TK
28
u
mm
TL
20
u
mm
TT
90
u
mm
TU
130
u
mm
TX
80
u
mm
ZB
Without magnet
158 mm
ZB1
With magnet
188 mm
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

1. Please confirm the accurate product model number before generating the 3D model files.

2. Also check the dimensions and tolerances from our newest catalog first since the profile of the 3D models are simplified for faster generating.

3. If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.

Embedded user actions