??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
MINDMAN
Description
MCSQ-L - Slide cylinder
Bill of material
MCSQ-6L-10(0)
MODEL
Model
MCSQ
TUBEID
Tube I.D
mm
TYPE
type
L:Symmetric style mm
STROKE
Stroke
mm
STRADJ
stradj
mm
ADJUSTER
Stroke adjuster
mm
SENSOR
Sensor
mm
SENSORNUM
Sensor switch number
mm
POS
Position of rod
mm
Enter value for POS
Position of rod
mm
cm
inch
ft
F
mm
G
mm
GA
13.000 mm
H
mm
HA
mm
I
mm
J
17.000 mm
K
mm
KA
0.000 mm
M
mm
N
4.000 mm
NA
mm
NN
2.000 mm
Z
mm
ZZ
mm
Previews
3D
Dimensión
2D
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Code

1. Confirme el número de modelo del producto exacto antes de generar los archivos del modelo 3D.

2. Also check the dimensions and tolerances from our newest catalog first since the profile of the 3D models are simplified for faster generating.

3. If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.

Embedded user actions