Catalog navigation
CAD model selection
Selectable products: 1
Company
MINDMAN
Description
MVAA-300 - Pilot valve
Bill of material
MVAA-300-3A1-NC
MODEL
Model
MVAA
BW
Body width
300
WAY
Way
3:3way
4:4way
CN
Type of actuation 1
A1:Single pilot
A2:Double pilot
CT
Type of actuation 2
Blank
VT
Type of actuation 3
NC:Normally closed
NO:Normally open
PT
Port thread
Blank:Rc thread
G:G thread
NPT:NPT thread
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.

1. Please confirm the accurate product model number before generating the 3D model files.

2. Also check the dimensions and tolerances from our newest catalog first since the profile of the 3D models are simplified for faster generating.

3. If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.

Embedded user actions
0
Edit CAD Formats