Catalog navigation
CAD model selection
Selectable products: 1
Company
MINDMAN
Description
MVHB-220 - Hand valve
Bill of material
MVHB-220-4TV
MODEL
Model
MVHB
BW
Body width
220
WAY
Way
4: 4 Way (5 port)
VT
Valve type
Blank: 5/2
C: Close center (5/3)
P: Pressure center (5/3)
R: Exhaust center (5/3)
SR
Spring return
Blank: Standard type
SP: Spring return
TYPE
Type
Blank: Standard type
M: Panel mounting
DCM
Dust cover material
Blank: NBR
E: EPDM
PT
Port thread
Blank: Rc thread
G: G thread
NPT: NPT thread
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.

1. Please confirm the accurate product model number before generating the 3D model files.

2. Also check the dimensions and tolerances from our newest catalog first since the profile of the 3D models are simplified for faster generating.

3. If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.

Embedded user actions
0
Edit CAD Formats