Catalog navigation
CAD model selection
Selectable products: 1
Company
MINDMAN
Description
PIN-Q2-2-P - Mounting accessory
Bill of material
PIN-Q2-50-2-P
MODEL
Model
Q2
TUBE
Tube I.D.
50
mm
A
47
mm
B
37
mm
C
7.0
mm
D
16
mm
DA
22
mm
E
4.0
mm
F
1.0
mm
SP
Split pin
4x25L
SR
Snap ring
-
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.

1. Please confirm the accurate product model number before generating the 3D model files.

2. Also check the dimensions and tolerances from our newest catalog first since the profile of the 3D models are simplified for faster generating.

3. If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.

Embedded user actions
0
Edit CAD Formats