??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
MINDMAN
Description
T-M4 - Mounting accessory
Bill of material
T-M4-10
MODEL
Model
M4
TUBE
Tube I.D.
mm
STYLE
Style
STROKE
Stroke
A
15 mm
B
mm
C
mm
CD
mm
CX
mm
CZ
mm
D
mm
F
8 mm
GB
mm
H
28 mm
MM
NA
5.5 mm
NB1
mm
ND
mm
NN
R
mm
TC
4.5 mm
TH
mm
TV
mm
TW
mm
TX
mm
TY
mm
U
mm
S
45.5 mm
Z
mm
ZZ
mm
Anteprime
3D
2D
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Codice

Conferma il codice del prodotto prima di generare il modello 3D.

2. Also check the dimensions and tolerances from our newest catalog first since the profile of the 3D models are simplified for faster generating.

3. If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.

Embedded user actions